Factory Automation

Energy Saving Supporting DevicesEMU4-HD1-MB   Specifications

Specifications

Category
Group
Model
Use
Model name
Transmission
Phase wire system
Instrument ratings Voltage circuit Single-phase 2-wire
3-phase 3-wire
Single-phase 3-wire
3-phase 4-wire
Current circuit
Frequency
Auxiliary power rating
No. of measurement circuits
Consumption VA Voltage circuit
Auxiliary power circuit
Measurement items
Main unit tolerances
Data update cycle
External input specification Input signal format
External output specification Output signal format
Pulse output specification Output item
Output signal type
Compatible standard
Weight
External dimensions (unit: mm)
Energy Saving Supporting Devices
Energy Measuring Unit
EcoMonitorLight
High Performance Model
MODBUS RTU (RS-485) communication
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire, 3-phase 4-wire common
110V, 220V, 440V AC common
110V AC (between wires 1 and 2, and wires 2 and 3), 220V AC (between wires 1 and 3)
Minimum: 63.5V/110V AC, Maximum: 277V/480V AC
50A, 100A, 250A, 400A, 600A (Dedicated split-type current sensor is used. All values indicate primary current values of current sensor.)
5A(Dedicated 5A current sensor is used. Current transformer (CT) is used in two-step configuration together with the 5A current sensor in order to allow a maximum primary current value setting of 6,000A)
50-60Hz (automatic frequency selection)
100V-240V AC (+10%, -15%) 50Hz/60Hz
1 circuit
For each phase: 0.1VA (110V AC), 0.2VA (220V AC), 0.4VA (440V AC)
110V AC: 9VA, 220V AC: 10VA
Current, demanded current, voltage, power, demanded power, reactive power, power factor, frequency, electric energy (regenerative, consumption), reactive electric energy, operating time, apparent power, harmonic current, harmonic voltage, pulse count value, periodic electric energy, CO2 conversion value
Current, voltage, power, reactive power, apparent power, frequency: ±1.0% (relative to rated input)
Power factor: ±3.0%
Electric energy: ±2.0% (in 5 to 100% range of rated values; power factor = 1)
Reactive electric energy: ±2.5% (in 10 to 100% range of rated values; power factor = 0)
Harmonic current, harmonic voltage: ±2.5%
250 ms
*Electric energy and reactive electric energy are always sampled (following short-cycle load fluctuation also).
Non-voltage a-contact or open collector 1 input
Non-voltage a-contact, 1 output
Electric energy
Non-voltage a-contact, 1 output
・Pulse units (kWh/pulse): 0.001, 0.01, 0.1, 1, 10, 100
CE marking (EMC: EN-61326-1: 2006, Safety: EN-61010-1: 2010), UL: UL61010-1
0.3kg
75 (W) x 90 (H) x 75 (D) (excluding protruding parts)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*Refer to the catalog or manual for the detail specifications.